GX1692U12
- Type of product: ON/OFF switches
- Switching diagram: 92 - ON/OFF switch 4 poles
- IEC Conventional free air thermal current Ith [A]: 16
- Mounting form: U12 - Front mounting without front plate with key operation for hole diam. 22mm fixing
- Series: GX - square-shaped contact block
Order code | GX1692U12 |
---|---|
Weight [g] | 140 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 068X050X100 |
Volume [cm³] | 340 |
Bar code [EAN13] | 8013975100929 |
HS Code | 85365080 |