GX2010O88
- Type of product: ON/OFF switches
- Switching diagram: 10 - ON/OFF switch 3 poles
- Conventional free air thermal current Ith IEC/EN: 20
- Mounting form: O88 - Rear mounting with red/yellow handle padlockable in 0, door coupling and protection covers
- Series: GX - square-shaped contact block
Order code | GX2010O88 |
---|---|
Weight [g] | 178 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 050X068X082 |
Volume [cm³] | 278.8 |
Bar code [EAN13] | 8013975100998 |
HS Code | 85365080 |