GX2092U25

Rotary cam switch GX series, ON-OFF switch 4 poles 20A, for front mounting with red/yellow handle padlockable in 0 and protection covers, front plate 48X48mm
  • Type of product: ON/OFF switches
  • Switching diagram: 92 - ON/OFF switch 4 poles
  • Conventional free air thermal current Ith IEC/EN: 20
  • Mounting form: U25 - Front mounting with red/yellow handle padlockable in 0 and protection covers
  • Series: GX - square-shaped contact block
Order code GX2092U25
Weight [g] 130
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 050X068X082
Volume [cm³] 278.8
Bar code [EAN13] 8013975101315
HS Code 85365080