HR101CE060

Slim electromechanical relay, 60VDC, 6A, 1 C/O contact. 110...125VAC/DC control when on HR1XS110 or HR1XS110S socket. 220...240VAC/DC control when on HR1XS230 or HR1XS230S socket
  • Type of product: Slim relays
  • Contact configuration: 1 C/O
  • Relay control voltage: 60VDC; 110…240VAC/DC
  • IEC Conventional free air thermal current Ith: 6
  • LED state indicator: No
  • Mechanical actuator: No
Order code HR101CE060
Weight [g] 7
Qty. per package 20
Multiple qty. of packs per order 20
Package dimensions [mm] 355X205X175
Volume [cm³] 12.735
Bar code [EAN13] 8013975233139
HS Code 85364900