HR501CD024

Miniature relay with LED state indicator and mechanical actuator, 24VDC, 16A, 1C/O contact. Fitting on socket HR5XS2... (max 10A)
  • Type of product: Miniature relays
  • Contact configuration: 1 C/O
  • Relay control voltage: 24VDC
  • IEC Conventional free air thermal current Ith: 16
  • LED state indicator: Yes
  • Mechanical actuator: Yes
Order code HR501CD024
Weight [g] 40.08
Qty. per package 10
Multiple qty. of packs per order 10
Package dimensions [mm] 365X210X205
Volume [cm³] 31.426
Bar code [EAN13] 8013975233474
HS Code 85364900