HR702CD110

8-PIN Industrial relay with LED state indicator and mechanical actuator, 110VDC, 10A, 2 C/O contacts, fitting on socket HR7XS1
  • Type of product: Industrial relays
  • Contact configuration: 2 C/O
  • Relay control voltage: 110VDC
  • IEC Conventional free air thermal current Ith: 10
  • LED state indicator: Yes
  • Mechanical actuator: Yes
Order code HR702CD110
Weight [g] 101.63
Qty. per package 10
Multiple qty. of packs per order 10
Package dimensions [mm] 197X145X38
Volume [cm³] 108.5
Bar code [EAN13] 8013975234525
HS Code 85364900