HRA101CE024S
- Type of product: Slim relays on the socket
- Contact configuration: 1 C/O
- Relay control voltage: 24VAC/VDC
- IEC Conventional free air thermal current Ith: 6
- LED state indicator: Yes
- Mechanical actuator: No
- Type of socket: Spring terminals
Order code | HRA101CE024S |
---|---|
Weight [g] | 37 |
Qty. per package | 10 |
Multiple qty. of packs per order | 10 |
Package dimensions [mm] | 365X200X210 |
Volume [cm³] | 76.65 |
Bar code [EAN13] | 8013975233153 |
HS Code | 85364900 |