HS2B2NN025D024
- Type of product: Hockey puck, two-phase
- Control voltage [V]: 3...32VDC
- Rated operational voltage: 12...280
- Rated operating current AC-51 (resistive load) at 40°C: 25
- Heatsink for use at 40°C and 55°C at rated current AC-51: ≤0.3
- Number of poles: 2
- Operating temperature max: +90
- Specific let through energy I2t: 340
- Type of terminals: Faston
Order code | HS2B2NN025D024 |
---|---|
Weight [g] | 100 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 069X056X048 |
Volume [cm³] | 185.472 |
Bar code [EAN13] | 8013975321690 |
HS Code | 85365003 |