LPCBL6646

Illuminated mushroom head button actuator Ø22mm Platinum series chromed plastic, latch, turn to release, Ø40mm. For normal stopping. Blue
  • Type of product: Pushbuttons
  • Type of actuator: Double-touch with two flush pushbuttons
  • Series: Platinum chromed plastic Ø22mm
  • Colour: Blue
  • Illuminated element: Yes
  • Symbol: No
  • Latching mechanism: Spring return
  • Type of stopping for mushroom head: Normal
  • Head diameter [mm]: 40
Order code LPCBL6646
Weight [g] 40
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 100X120X20
Volume [cm³] 240
Bar code [EAN13] 8013975198179
HS Code 85365080