LPSBL6644

Illuminated mushroom head button actuator Ø22mm Platinum series metal, latch, turn to release, Ø40mm. For emergency stopping. ISO 13850. Red
  • Type of product: Pushbuttons
  • Type of actuator: Flush
  • Series: Platinum metal Ø22mm
  • Colour: Red
  • Illuminated element: Yes
  • Symbol: No
  • Latching mechanism: Spring return
  • Type of stopping for mushroom head: ISO13850 Emergency
  • Head diameter [mm]: 40
Order code LPSBL6644
Weight [g] 45
Qty. per package 5
Multiple qty. of packs per order 5
Package dimensions [mm] 160X171X006
Volume [cm³] 161.168
Bar code [EAN13] 8013975295410
HS Code 85365080