LPSBL6644
- Type of product: Pushbuttons
- Type of actuator: Flush
- Series: Platinum metal Ø22mm
- Colour: Red
- Illuminated element: Yes
- Symbol: No
- Latching mechanism: Spring return
- Type of stopping for mushroom head: ISO13850 Emergency
- Head diameter [mm]: 40
Order code | LPSBL6644 |
---|---|
Weight [g] | 45 |
Qty. per package | 5 |
Multiple qty. of packs per order | 5 |
Package dimensions [mm] | 160X171X006 |
Volume [cm³] | 161.168 |
Bar code [EAN13] | 8013975295410 |
HS Code | 85365080 |