HR604CD012

Industrial relay with LED state indicator and mechanical actuator, 12VDC, 5A, 4 C/O contact. Fitting on socket HR6XS4...
  • Type of product: Industrial relays
  • Type of contacts: 4 C/O
  • Relay control voltage: 12VDC
  • IEC Conventional free air thermal current Ith [A]: 5
  • LED state indicator: Yes
  • Mechanical actuator: Yes
Order code HR604CD012
Weight [g] 39.4
Qty. per package 10
Multiple qty. of packs per order 10
Package dimensions [mm] 140X103X035
Volume [cm³] 54.47
Bar code [EAN13] 8013975233627
HS Code 85364900