HR602CA024

Industrial relay with LED state indicator and mechanical actuator, 24VAC, 7A, 2 C/O contact. Fitting on socket HR6XS2...
  • Type of product: Industrial relays
  • Type of contacts: 2 C/O
  • Relay control voltage: 24VAC
  • IEC Conventional free air thermal current Ith [A]: 7
  • LED state indicator: Yes
  • Mechanical actuator: Yes
Order code HR602CA024
Weight [g] 36
Qty. per package 10
Multiple qty. of packs per order 10
Package dimensions [mm] 140X103X035
Volume [cm³] 54.47
Bar code [EAN13] 8013975233597
HS Code 85364900