LPCBL7123K11PM

KIT plastic double-touch actuator, spring return, white indicator, 2 flush pushbuttons, Green Red/I 0 with mounting adapter and 2 contact elements, 1NO+1NC. Screw termination. LED integrated lamp-holder, steady light, 185...265VAC
  • Type of product: Pushbuttons in KIT
  • Type of actuator: Double-touch with two flush pushbuttons
  • Series: Platinum chromed plastic Ø22mm
  • Colour: Green/Red
  • Illuminated element: Yes
  • Symbol: Yes
  • Type of terminals: Screw
  • Latching mechanism: Spring return
  • Supply voltage: 185…265VAC/VDC
  • Complete with mounting adapter: Yes
Order code LPCBL7123K11PM
Weight [g] 66
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 160X171X007
Volume [cm³] 190.86
Bar code [EAN13] 8013975319901
HS Code 85365080