LPCBL103K11PB3

KIT plastic illuminated button actuator, spring return, flush, green with mounting adapter and 2 contact elements, 1NO+1NC. Screw termination. LED integrated lamp-holder, steady light, 12...30VAC/DC
  • Type of product: Pushbuttons in KIT
  • Type of actuator: Flush
  • Series: Platinum chromed plastic Ø22mm
  • Colour: Green
  • Illuminated element: Yes
  • Symbol: No
  • Type of terminals: Screw
  • Latching mechanism: Spring return
  • Supply voltage: 12…30VAC/VDC
  • Complete with mounting adapter: Yes
Order code LPCBL103K11PB3
Weight [g] 48.4
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 160X171X005
Volume [cm³] 149.78
Bar code [EAN13] 8013975319550
HS Code 85365080