LPCB103K10
- Type of product: Pushbuttons in KIT
- Type of actuator: Flush
- Series: Platinum chromed plastic Ø22mm
- Colour: Green
- Illuminated element: No
- Symbol: No
- Type of terminals: Screw
- Latching mechanism: Spring return
- Complete with mounting adapter: Yes
Order code | LPCB103K10 |
---|---|
Weight [g] | 27.8 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 160X171X004 |
Volume [cm³] | 104.72 |
Bar code [EAN13] | 8013975319505 |
HS Code | 85365080 |