LPCB108K10

KIT plastic pushbutton actuator, spring return, flush, white with mounting adapter and 1 contact element, NO. Screw termination
  • Type of product: Pushbuttons in KIT
  • Type of actuator: Flush
  • Series: Platinum chromed plastic Ø22mm
  • Colour: White
  • Illuminated element: No
  • Symbol: No
  • Type of terminals: Screw
  • Latching mechanism: Spring return
  • Complete with mounting adapter: Yes
Order code LPCB108K10
Weight [g] 27.8
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 160X171X004
Volume [cm³] 104.72
Bar code [EAN13] 8013975319543
HS Code 85365080