LPCB7355K21

KIT plastic triple-touch actuator, spring return, 2 external flush and 1 middle extended pushbuttons. Spring return, ↑ STOP ↓ with mounting adapter and 2 contact elements, 2NO+1NC. Screw termination
  • Type of product: Pushbuttons in KIT
  • Type of actuator: Triple-touch with one extended and two flush pushbuttons
  • Series: Platinum chromed plastic Ø22mm
  • Colour: Green/Red/Green
  • Illuminated element: No
  • Symbol: Yes
  • Type of terminals: Screw
  • Latching mechanism: Spring return
  • Complete with mounting adapter: Yes
Order code LPCB7355K21
Weight [g] 57.2
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 160X171X008
Volume [cm³] 209.52
Bar code [EAN13] 8013975319864
HS Code 85365080