LPCB6143
- Type of product: Pushbuttons and selector switches
- Type of actuator: Mushroom head pushbutton
- Series: Platinum chromed plastic Ø22mm
- Colour: Green
- Illuminated element: No
- Symbol: No
- Latching mechanism: Spring return
- Type of stopping for mushroom head: Normal
- Head diameter [mm]: 40
Order code | LPCB6143 |
---|---|
Weight [g] | 23 |
Qty. per package | 10 |
Multiple qty. of packs per order | 10 |
Package dimensions [mm] | 190X069X047 |
Volume [cm³] | 61.6 |
Bar code [EAN13] | 8013975191064 |
HS Code | 85365080 |