LPCBL7113

Double-touch actuator, spring return, white indicator Ø22mm Platinum series chromed plastic, 2 flush pushbuttons. Both spring return, Green - Red
  • Type of product: Pushbuttons and selector switches
  • Type of actuator: Double-touch with two flush pushbuttons
  • Series: Platinum chromed plastic Ø22mm
  • Colour: Green/Red
  • Illuminated element: Yes
  • Symbol: No
Order code LPCBL7113
Weight [g] 10
Qty. per package 5
Multiple qty. of packs per order 5
Package dimensions [mm] 180X060X038
Volume [cm³] 82.08
Bar code [EAN13] 8013975198193
HS Code 85365080