LPSB6164
- Type of product: Pushbuttons and selector switches
- Series: Platinum metal Ø22mm
- Colour: Red
- Illuminated element: No
- Symbol: No
- Latching mechanism: Spring return
- Type of stopping for mushroom head: Normal
- Head diameter [mm]: 60
Order code | LPSB6164 |
---|---|
Weight [g] | 42.84 |
Qty. per package | 5 |
Multiple qty. of packs per order | 5 |
Package dimensions [mm] | 160X171X012 |
Volume [cm³] | 322.335 |
Bar code [EAN13] | 8013975268063 |
HS Code | 85365080 |