LPSB6634

Mushroom head pushbutton actuator Ø22mm Platinum series metal, latch, turn to release, Ø30mm. For emergency stopping. ISO 13850. Red
  • Type of product: Pushbuttons and selector switches
  • Series: Platinum metal Ø22mm
  • Colour: Red
  • Illuminated element: No
  • Symbol: No
  • Latching mechanism: Turn to release
  • Type of stopping for mushroom head: ISO13850 Emergency
  • Head diameter [mm]: 30
Order code LPSB6634
Weight [g] 48
Qty. per package 5
Multiple qty. of packs per order 5
Package dimensions [mm] 160X171X006
Volume [cm³] 161.168
Bar code [EAN13] 8013975295243
HS Code 85365080