LPSB6844R421E
- Type of product: Pushbuttons and selector switches
- Series: Platinum metal Ø22mm
- Colour: Red
- Illuminated element: No
- Symbol: No
- Latching mechanism: Turn key to release
- Type of stopping for mushroom head: ISO13850 Emergency
- Head diameter [mm]: 40
Order code | LPSB6844R421E |
---|---|
Weight [g] | 88 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 160X171X006 |
Volume [cm³] | 161.168 |
Bar code [EAN13] | 8013975295373 |
HS Code | 85365080 |