LPSBL6143
- Type of product: Pushbuttons and selector switches
- Series: Platinum metal Ø22mm
- Colour: Green
- Illuminated element: Yes
- Symbol: No
- Latching mechanism: Spring return
- Type of stopping for mushroom head: Normal
- Head diameter [mm]: 40
Order code | LPSBL6143 |
---|---|
Weight [g] | 40 |
Qty. per package | 5 |
Multiple qty. of packs per order | 5 |
Package dimensions [mm] | 160X171X003 |
Volume [cm³] | 80.584 |
Bar code [EAN13] | 8013975268193 |
HS Code | 85365080 |