LPSBL6646
- Type of product: Pushbuttons
- Type of actuator: Mushroom head
- Series: Platinum metal Ø22mm
- Colour: Blue
- Illuminated element: Yes
- Symbol: No
- Latching mechanism: Spring return
- Type of stopping for mushroom head: Normal
- Head diameter [mm]: 40
Order code | LPSBL6646 |
---|---|
Weight [g] | 45 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 160X171X006 |
Volume [cm³] | 161.168 |
Bar code [EAN13] | 8013975295434 |
HS Code | 85365080 |