LPZP1B502

Control station, complete with 1 pushbutton, yellow, 1 hole LPZP1A5 with 1 E-STOP pushbutton LPCB6344
  • Type of product: Complete control stations
  • Type of actuator: Mushroom head pushbutton
  • Colour: Yellow
  • Illuminated element: No
  • Latching mechanism: Turn to release
  • Type of stopping for mushroom head: ISO13850 Emergency
  • Housing Material: Plastic
  • N° of actuators: 1
Order code LPZP1B502
Weight [g] 180
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 103X079X080
Volume [cm³] 650.96
Bar code [EAN13] 8013975206232
HS Code 85371098