LPZP1B5P603
- Type of product: Complete control stations
- Type of actuator: Mushroom head pushbutton
- Colour: Yellow
- Illuminated element: No
- Latching mechanism: Turn to release
- Type of stopping for mushroom head: ISO13850 Emergency
- Housing Material: Plastic
- N° of actuators: 1
Order code | LPZP1B5P603 |
---|---|
Weight [g] | 176 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 103X079X080 |
Volume [cm³] | 650.96 |
Bar code [EAN13] | 8013975269831 |
HS Code | 85371098 |