LRDDEM20RD024

Training kit with LRD20RD024 mounted on inputs/outputs simulation board
  • Type of product: Micro PLC starter kits
  • Max I/O number: 20 (12 inputs + 8 outputs) up to 44 with LRE modules
  • Type of built-in outputs: Relay
  • Display: LCD display, 4 lines x 16 characters
Order code LRDDEM20RD024
Weight [g] 1060
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 127X079X155
Volume [cm³] 1555.115
Bar code [EAN13] 8013975213728
HS Code 85371091