LRDKIT10RA240
- Type of product: Micro PLC starter kits
- Max I/O number: 10 (6 inputs + 4 outputs) up to 34 with LRE modules
- Rated supply voltage: 100…240VAC
- Type of built-in outputs: Relay
- Display: LCD display, 4 lines x 16 characters
Order code | LRDKIT10RA240 |
---|---|
Weight [g] | 426 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 127X079X155 |
Volume [cm³] | 1555.115 |
Bar code [EAN13] | 8013975150856 |
HS Code | 85234920 |