LRHA04

HMI display 4.3” TFT LCD 64K colors touch-screen, supply 12-24VDC, ports Ethernet, RS232/RS485/RS422, USB. Protocols Modbus-RTU, Modbus-TCP, SIMATIC S7 Ethernet, OPC UA and MQTT
  • Type of product: HMI
  • Rated auxil. supply voltage: 12-24VDC
  • Type of communication port: Ethernet, USB and serial (RS232, RS485, RS422 software configurable)
  • Display: 4.3" graphic TFT display, touch screen, 64k colors
Order code LRHA04
Weight [g] 603
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 240X100X200
Volume [cm³] 4800
Bar code [EAN13] 8013975232538
HS Code 85371091