LVM20A127

Level monitoring relay, modular version, single-voltage. Automatic resetting, 110...127VAC
  • Type of product: Level monitoring relays
  • Type of liquid: Conductive liquids
  • Functions: Emptying
  • Number of connectable electrodes [Nr.]: 3
  • Sensitivity [kΩ]: 2.5...50 adjustable
  • Number of relay outputs: 1
  • Rated supply voltage: 110...127VAC
  • Type of installation: Modular DIN rail mounting
Order code LVM20A127
Weight [g] 215
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 095X040X075
Volume [cm³] 285
Bar code [EAN13] 8013975144688
HS Code 85364900