LVM20A240

Level monitoring relay, modular version, single-voltage. Automatic resetting, 220...240VAC
  • Type of product: Level monitoring relays
  • Type of liquid: Conductive liquids
  • Function: Emptying
  • Number of connectable electrodes: 3
  • Sensitivity: 2.5...50 adjustable
  • Number of relays: 1
  • Rated supply voltage: 220...240VAC
  • Execution: Modular DIN rail mounting
Order code LVM20A240
Weight [g] 216
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 095X040X075
Volume [cm³] 285
Bar code [EAN13] 8013975124994
HS Code 85364900