LVM30A415
- Type of product: Level monitoring relays
- Type of liquid: Conductive liquids
- Function: Emptying or filling
- Number of connectable electrodes: 3
- Sensitivity: 2.5...50 adjustable
- Number of relays: 2
- Rated supply voltage: 110...127VAC/380...415VAC
- Execution: Modular DIN rail mounting
Order code | LVM30A415 |
---|---|
Weight [g] | 314 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 095X055X075 |
Volume [cm³] | 391.875 |
Bar code [EAN13] | 8013975125021 |
HS Code | 85364900 |