LVMKIT25
- Type of product: Level monitoring relays
- Functions: Emptying or filling
- Number of connectable electrodes [Nr.]: 3
- Sensitivity [kΩ]: 2.5...100 adjustable
- Number of relay outputs: 1
- Rated supply voltage: 24...240VAC/DC
- Type of installation: Modular DIN rail mounting
Order code | LVMKIT25 |
---|---|
Weight [g] | 192 |
Qty. per package | 5 |
Multiple qty. of packs per order | 5 |
Package dimensions [mm] | 093X049X094 |
Volume [cm³] | 428.358 |
Bar code [EAN13] | 8013975156520 |
HS Code | 85364900 |