LPSR1003

Mechanical RESET button, complete unit, spring return Ø22mm Platinum series metal, flush. Adjustable length 0...150mm/5.9in, green
  • Type of product: Pushbuttons
  • Type of actuator: Flush
  • Series: Platinum metal Ø22mm
  • Colour: Green
  • Illuminated element: No
  • Symbol: No
  • Latching mechanism: Spring return
Order code LPSR1003
Weight [g] 44
Qty. per package 5
Multiple qty. of packs per order 5
Package dimensions [mm] 160X171X006
Volume [cm³] 161.168
Bar code [EAN13] 8013975267714
HS Code 85365080