HR502CA012
- Type of product: Miniature relays
- Type of contacts: 2 C/O
- Relay control voltage: 12VAC
- IEC Conventional free air thermal current Ith [A]: 8
- LED state indicator: Yes
- Mechanical actuator: Yes
Order code | HR502CA012 |
---|---|
Weight [g] | 19.4 |
Qty. per package | 10 |
Multiple qty. of packs per order | 10 |
Package dimensions [mm] | |
Volume [cm³] | 31.426 |
Bar code [EAN13] | 8013975296189 |
HS Code | 85364900 |