PSL100524
- Type of product: Switching power supplies
- Rated output voltage DC: 24
- Rated output current: 0.21
- Rated output power: 5
- Input type: Single-phase
- Rated supply voltage AC: Multivoltage 100...240
- Type of installation: DIN rail mounting
Order code | PSL100524 |
---|---|
Weight [g] | 190 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 132X154X038 |
Volume [cm³] | 772.464 |
Bar code [EAN13] | 8013975180334 |
HS Code | 8504318090 |