PSL101024

DIN rail switching power supply, single-phase. 24VDC, 0.42A/10W
  • Type of product: Switching power supplies
  • Rated output voltage DC: 24
  • Rated output current: 0.42
  • Rated output power: 10
  • Input type: Single-phase
  • Rated supply voltage AC: Multivoltage 100...240
  • Type of installation: DIN rail mounting
Order code PSL101024
Weight [g] 196
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 132X154X038
Volume [cm³] 772.464
Bar code [EAN13] 8013975180341
HS Code 8504318090