PSL103048
- Type of product: Switching power supplies
- Rated output voltage DC: 48
- Rated output current: 0.625
- Rated output power: 30
- Input type: Single-phase
- Rated supply voltage AC: Multivoltage 100...240
- Type of installation: DIN rail mounting
Order code | PSL103048 |
---|---|
Weight [g] | 336 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 130X150X055 |
Volume [cm³] | 1072.5 |
Bar code [EAN13] | 8013975219416 |
HS Code | 8504318090 |