PSL110048

DIN rail switching power supply, single-phase. 48VDC, 2.1A/100W
  • Type of product: Switching power supplies
  • Rated output voltage DC: 48
  • Rated output current: 2.1
  • Rated output power: 100
  • Input type: Single-phase
  • Rated supply voltage AC: Multivoltage 100...240
  • Type of installation: DIN rail mounting
Order code PSL110048
Weight [g] 508
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 135X150X070
Volume [cm³] 1417.5
Bar code [EAN13] 8013975219430
HS Code 8504318090