PSL112024
- Type of product: Switching power supplies
- Rated output voltage DC: 24
- Rated output current: 5
- Rated output power: 120
- Input type: Single-phase
- Rated supply voltage AC: Self-configurable 115…230
- Type of installation: DIN rail mounting
Order code | PSL112024 |
---|---|
Weight [g] | 1018 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 160X160X080 |
Volume [cm³] | 2048 |
Bar code [EAN13] | 8013975180396 |
HS Code | 8504318090 |