PSL130024

DIN rail switching power supply, single-phase. 24VDC, 12.5A/300W
  • Type of product: Switching power supplies
  • Rated output voltage DC: 24
  • Rated output current: 12.5
  • Rated output power: 300
  • Input type: Single-phase
  • Rated supply voltage AC: Self-configurable 115…230
  • Type of installation: DIN rail mounting
Order code PSL130024
Weight [g] 1496
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 160X160X105
Volume [cm³] 2688
Bar code [EAN13] 8013975180419
HS Code 8504318090