PSL1M03312
- Type of product: Switching power supplies
- Rated output voltage DC: 12
- Rated output current: 2.75
- Rated output power: 33
- Input type: Single-phase
- Rated supply voltage AC: Multivoltage 100...240
- Type of installation: Modular DIN rail mounting
Order code | PSL1M03312 |
---|---|
Weight [g] | 248 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 068X132X068 |
Volume [cm³] | 610 |
Bar code [EAN13] | 8013975180259 |
HS Code | 8504318090 |