PSL348024
- Type of product: Switching power supplies
- Rated output voltage DC [VDC]: 24
- Rated output current [A]: 20
- Rated output power [W]: 480
- Type of input: Three-phase
- Rated supply voltage AC [VAC]: Multivoltage 400…500
- Type of installation: DIN rail mounting
Order code | PSL348024 |
---|---|
Weight [g] | 1996 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 104X160X160 |
Volume [cm³] | 2662.4 |
Bar code [EAN13] | 8013975180464 |
HS Code | 8504318090 |