11B31040024
- Type of product: Contactors
- Number of poles: 4
- Type of coil: AC/DC coil
- Rated coil voltage [V]: 24
- IEC operating current Ith (AC1) [A]: 450
- IEC operating current and power Ie (AC3) 400V [A/Kw]: 320A / 170Kw
- Yielded mechanical performance for three-phase AC motor 460/480V: 250
- Fixing: Screw
Order code | 11B31040024 |
---|---|
Weight [g] | 11360 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 208X196X227 |
Volume [cm³] | 9254.336 |
Bar code [EAN13] | 8013975067154 |
HS Code | 85365080 |