11B40000110

Three-pole contactor, IEC operating current Ie (AC3) = 420A, AC/DC coil, 110...125VAC/DC
  • Type of product: Contactors
  • Number of poles: 3
  • Type of coil: AC/DC coil
  • Rated coil voltage [V]: 110...125
  • IEC operating current Ith (AC1) [A]: 550
  • IEC operating current and power Ie (AC3) 400V [A/Kw]: 420A / 225Kw
  • UL/CSA horsepower ratings 480V [HP]: 350
  • Type of mounting: Screw
Order code 11B40000110
Weight [g] 9620
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 208X148X232
Volume [cm³] 7141.888
Bar code [EAN13] 8013975026601
HS Code 85365080