11B40040024

Four-pole contactor, IEC operating current Ith (AC1) = 550A, AC/DC coil, 24VAC/DC
  • Type of product: Contactors
  • Number of poles: 4
  • Type of coil: AC/DC coil
  • Rated coil voltage [V]: 24
  • IEC operating current Ith (AC1) [A]: 550
  • IEC operating current and power Ie (AC3) 400V [A/Kw]: 420A / 225Kw
  • UL/CSA horsepower ratings 480V [HP]: 350
  • Type of mounting: Screw
Order code 11B40040024
Weight [g] 11100
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 208X196X227
Volume [cm³] 9254.336
Bar code [EAN13] 8013975026724
HS Code 85365080