11B400L00220220
- Type of product: Contactors
- Number of poles: 3
- Type of coil: AC/DC coil
- Rated coil voltage [V]: 220...240
- IEC operating current Ith (AC1) [A]: 550
- IEC operating current and power Ie (AC3) 400V [A/Kw]: 420A / 225Kw
- Yielded mechanical performance for three-phase AC motor 460/480V: 350
- Fixing: Screw
Order code | 11B400L00220220 |
---|---|
Weight [g] | 10230 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 260X148X227 |
Volume [cm³] | 8927 |
Bar code [EAN13] | 8013975026670 |
HS Code | 85365080 |