11B6300048

Three-pole contactor, IEC operating current Ie (AC3) = 630A, AC/DC coil, 48VAC/DC
  • Type of product: Contactors
  • Number of poles: 3
  • Type of coil: AC/DC coil
  • Rated coil voltage [V]: 48
  • IEC operating current Ith (AC1) [A]: 800
  • IEC operating current and power Ie (AC3) 400V [A/Kw]: 630A / 355Kw
  • Type of mounting: Screw
Order code 11B6300048
Weight [g] 18400
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 277X203X276
Volume [cm³] 15519.756
Bar code [EAN13] 8013975019900
HS Code 85365080