11B630400380
- Type of product: Contactors
- Number of poles: 4
- Type of coil: AC/DC coil
- Rated coil voltage [V]: 380...415
- IEC operating current Ith (AC1) [A]: 800
- IEC operating current and power Ie (AC3) 400V [A/Kw]: 630A / 355Kw
- Type of mounting: Screw
Order code | 11B630400380 |
---|---|
Weight [g] | 21650 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 277X268X276 |
Volume [cm³] | 20489.136 |
Bar code [EAN13] | 8013975026533 |
HS Code | 85365080 |